1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESLON Constant-Pressure Valve (CPV-TS-13A)

SGU VALVE

ESLON Constant-Pressure Valve (CPV-TS-13A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A diaphragm type high-precision (±0.02 MPa) pressure regulating valve.
· The pressure can be optionally set or changed within the range 0.1–0.9 MPa.
· Demonstrates a reliable pressure-adjustment function for both horizontal and vertical installation.
· Excellent corrosion and chemical resistance due to the corrosion resistant material used for the liquid-contacting part.
· Supports pressure gauge attachment.

Part Number
CPV-TS-13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Other Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side, Other Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Control Side, Plumbing Pipe Diameter
(φ)

฿ 100.00

SGU VALVE 1 Piece(s) Quote 3/8B(13A)--TS Type (Plastic Tube Joint)--18.3--TS Type (Plastic Tube Joint)--18.3

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Constant Pressure Valve Applicable Fluid Water / Oil / Chemical Maximum Allowable Pressure At Normal Temperature(MPa) 0.11~1
Max. Fluid Temperature(℃) 100 Body Material PVC Connection Type Equal Dia. Connection
Body Lining No Material of Gasket EPDM Material of O Ring EPDM