1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESLON Valve Relief Valve (REV-TS-13A)

SGU VALVE

ESLON Valve Relief Valve (REV-TS-13A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Protects the piping line by releasing pressure in case of increase in abnormal pressure.
▪ Covers 0.02 to 1.0 MPa with two types. Optional relief pressure can be set using pressure adjustment bolt.
▪ Demonstrates reliable relief function with both horizontal and vertical installation.
· Excellent in corrosion resistance and chemical resistance because corrosion resistant material is used for the liquid contact component.

Part Number
REV-TS-13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Other Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side, Other Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Control Side, Plumbing Pipe Diameter
(φ)

฿ 100.00

SGU VALVE 1 Piece(s) Quote 3/8B(13A)--TS Type (Plastic Tube Joint)--18.3--TS Type (Plastic Tube Joint)--18.3

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve/Relief Valve Applicable Fluid Water / Oil / Chemical Safety Valve Type Relief Valve
Maximum Allowable Pressure At Normal Temperature(MPa) 0.11~1 Max. Fluid Temperature(℃) 100 Body Material PVC
Connection Type Equal Dia. Connection Body Lining No Material of Gasket EPDM
Material of O Ring EPDM