(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The core is adhered to the inner surface of the lined steel pipe, effectively blocking the permeation of water to the metal surface, and thereby preventing corrosion of the tube end portion and the fitting body.
Connecting Shape | Socket | Connection Type | Screw⇔Screw Different Diameter | Material | Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water |
Type | Fitting | Surface Treatment | Paint | Interior Resin Lining | Presence |
Please check the type/dimensions/specifications of the part LXS1H4 in the ESLON, Eslo-Coat LX Fitting, Reducing Socket (RS) series.
Part Number |
---|
LXS1H1 |
LXS1H2 |
LXS1H3 |
LXS201 |
LXS251 |
LXS252 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|
฿ 2,118.35 | 1 Piece(s) | 7 Day(s) | 4B(100A) | 3B(80A) | ||
฿ 2,118.35 | 1 Piece(s) | 7 Day(s) | 4B(100A) | 2 1/2B(65A) | ||
฿ 2,222.09 | 1 Piece(s) | 7 Day(s) | 4B(100A) | 2B(50A) | ||
฿ 292.89 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 1/2B(15A) | ||
฿ 328.75 | 1 Piece(s) | 5 Day(s) | 1B(25A) | 3/4B(20A) | ||
฿ 295.34 | 1 Piece(s) | 7 Day(s) | 1B(25A) | 1/2B(15A) |
How can we improve?
How can we improve?