1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESLO KACHIT, Union Fitting (Part Number)

SGU COUPLING FOR RESIN PIPE

ESLO KACHIT, Union Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 770.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The clicking sound lets you know that insertion is complete.

[Features]
• Click and go. A strong product lineup.
• ESLO Kachit is ideal for header and branch processes.
• Completes automatically when the pipe is inserted to the diaphragm.
• Cumbersome diaphragm operation is not required, because it is done automatically by the fitting.
• Insert all the way until you hear a "click." A completed connection is indicated by the sound from the fitting.
• Transparent body enables you to check the state after construction.
• If the pin is detached, the pipe is sufficiently inserted.

Part Number
KHF132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 770.16

SGU COUPLING FOR RESIN PIPE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Fitting Applicable Tube Material Polyethylene (PEX)
Connection Thread Type G Thread Nominal 3/4 Surface Treatment No
Working Temperature Range(℃) 0::95 Nominal Diameter 13XG3/4

Please check the type/dimensions/specifications of the part KHF132 in the ESLO KACHIT, Union Fitting series.