1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fitting for HT Pipe, Metal Male Screw Valve Socket (A Type)

SGU POLYVINYL CHLORIDE CPLG

Fitting for HT Pipe, Metal Male Screw Valve Socket (A Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,146.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used to connect with female screws belonging to steel pipe sockets, valves, equipment, etc. that do not have to be removed.

Part Number
HTIVS25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,146.35

SGU POLYVINYL CHLORIDE CPLG 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Material of Applicable Pipe Vinyl Chloride
Connection Thread Type R Nominal of Thread 1 Surface Treatment No
Nominal Diameter 25X1

Please check the type/dimensions/specifications of the part HTIVS25 in the Fitting for HT Pipe, Metal Male Screw Valve Socket (A Type) series.