1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fitting for HT Pipe, Elbow (A Type) (HTL75)

SGU POLYVINYL CHLORIDE CPLG

Fitting for HT Pipe, Elbow (A Type) (HTL75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used for bending, expanding, and contracting (elbow returning) exposed pipes.

[Features]
· When compared with conventional PVC pipes, this product is stable at a higher temperature range.
· Resistant to corrosion and features excellent chemical resistance and durability against poor quality water.
· Product is inexpensive for a heat resistant piping material, and reduced construction costs allow more economical overall construction.
· Construction is extremely simple thanks to support for TS connections, similar to ESLON pipes.
· The heat insulation properties of the interior liquid are excellent because thermal conductivity is extremely small at only 1/360 that of steel pipes.
· Rust and bumps do not form because there is little scaling when compared to metal pipes due to the fact that the surfaces are very smooth.
· Suitable for indoor hot water pipes due to a relative density of 1.5, thus making it very lightweight when compared to other piping materials.
· Superior electrical insulation properties which eliminate any concerns over accidents due to short circuits, etc.

Part Number
HTL75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 1,755.51

SGU POLYVINYL CHLORIDE CPLG 1 Piece(s) 6 Day(s) 75

Loading...

  1. 1

Basic Information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Vinyl Chloride
Surface Treatment No