(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for laying curved underground pipelines.
[Features]
· When compared with conventional PVC pipes, this product is stable at a higher temperature range.
· Resistant to corrosion and features excellent chemical resistance and durability against poor quality water.
· Product is inexpensive for a heat resistant piping material, and reduced construction costs allow more economical overall construction.
· Construction is extremely simple thanks to support for TS connections, similar to ESLON pipes.
· The heat insulation properties of the interior liquid are excellent because thermal conductivity is extremely small at only 1/360 that of steel pipes.
· Rust and bumps do not form because there is little scaling when compared to metal pipes due to the fact that the surfaces are very smooth.
· Suitable for indoor hot water pipes due to a relative density of 1.5, thus making it very lightweight when compared to other piping materials.
· Superior electrical insulation properties which eliminate any concerns over accidents due to short circuits, etc.
Type | Fitting | Material | PVC Resin | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | 22 1/2° Elbows | Material of Applicable Pipe | Vinyl Chloride |
Surface Treatment | No | Operating Temperature Range(°C) | 0::90 | Nominal Diameter | 25 |
How can we improve?
How can we improve?