1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NB Brake Motor (Part Number)

NB Brake Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,464.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clean mechanism that produces a quiet braking noise

Part Number
MKC7065M-4
MKC7075M-4
MKS7065K-4
MKS7065M-4
MKS7075K-4
MKS7075M-6
MKS7085M-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Rated Output
(kw)
Shaft Shape Shaft diameter
(mm)

฿ 16,464.48

FJE MOTOR 1 Piece(s) Quote With Leg0.2With Keyway11

฿ 20,233.53

FJE MOTOR 1 Piece(s) Quote With Leg0.4With Keyway14

฿ 25,116.67

FJE MOTOR 1 Piece(s) 45 Day(s) Round flange0.2D Cut11

฿ 21,033.34

FJE MOTOR 1 Piece(s) 45 Day(s) With Leg0.2D Cut11

฿ 31,000.00

FJE MOTOR 1 Piece(s) 45 Day(s) Round flange0.4With Keyway14

฿ 29,516.67

FJE MOTOR 1 Piece(s) 45 Day(s) With Leg0.2With Keyway14

฿ 33,333.34

FJE MOTOR 1 Piece(s) 45 Day(s) With Leg0.4With Keyway19

Loading...

  1. 1

Basic Information

Power Supply Three-Phase Voltage Specifications AC200V Type Features Standard
Environment Standard Brake Presence