(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fuji standard series. Not just smaller and lighter, also expanded model lineup including new aluminum frames.
Part Number |
---|
MLH1065A-2 |
MLH1065A-4 |
MLH1065A-4-400V |
MLH1065C-2 |
MLH1075A-2 |
MLH1075A-4 |
MLH1075A-6 |
MLH1075C-2 |
MLH1075C-4 |
MLH1075C-4-400V |
MLH1075C-6 |
MLH1085P-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Method | Voltage Specifications | Rated Output (kw) | Shaft Shape | Shaft diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC200V Type | 0.2 | D Cut | 11 | ||
฿ 4,467.06 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC200V Type | 0.2 | D Cut | 11 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC400V Type | 0.2 | D Cut | 11 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC200V Type | 0.2 | D Cut | 11 | ||
฿ 7,919.88 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC200V Type | 0.4 | D Cut | 14 | ||
฿ 5,739.50 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC200V Type | 0.4 | D Cut | 14 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | With Leg | AC200V Type | 0.2 | D Cut | 14 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC200V Type | 0.4 | D Cut | 14 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC200V Type | 0.4 | D Cut | 14 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC400V Type | 0.4 | D Cut | 14 | ||
฿ 8,172.56 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC200V Type | 0.2 | D Cut | 14 | ||
฿ 2.00 | FJE MOTOR | 1 Piece(s) | Quote | Round flange | AC200V Type | 0.4 | With Keyway | 19 |
Loading...
Power Supply | Three-Phase | Features | Standard | Environment | Standard |
---|---|---|---|---|---|
Brake | No |
How can we improve?
How can we improve?