1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Seal L-Type V-L

Ring Seal L-Type V-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 933.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cross-section (constant shape) compatible with places with narrow axial space. Ideal for use in combination with labyrinth seals in compact applications.

Part Number
V-110L-N
V-120L-N
V-130L-N
V-140L-N
V-150L-N
V-160L-N
V-170L-N
V-180L-N
V-190L-N
V-200L-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(φ)
Nominal Number I.D. d
(mm)

฿ 933.68

SIE LIP PACKING 1 Piece(s) 9 Day(s) 105-115110L99

฿ 1,142.71

LIP PACKING 1 Piece(s) 7 Day(s) 115-125120L108

฿ 1,393.55

SIE LIP PACKING 1 Piece(s) 9 Day(s) 125-135130L117

฿ 1,672.26

SIE LIP PACKING 1 Piece(s) 9 Day(s) 135-145140L126

฿ 1,881.29

SIE LIP PACKING 1 Piece(s) 8 Day(s) 145-155150L135

฿ 2,842.84

SIE LIP PACKING 1 Piece(s) 7 Day(s) 155-165160L144

฿ 3,205.16

SIE LIP PACKING 1 Piece(s) 7 Day(s) 165-175170L153

฿ 3,623.23

SIE LIP PACKING 1 Piece(s) 7 Day(s) 175-185180L162

฿ 3,692.90

SIE LIP PACKING 1 Piece(s) 7 Day(s) 185-195190L171

฿ 4,459.35

SIE LIP PACKING 1 Piece(s) 7 Day(s) 195-210200L182

Loading...

  1. 1

Basic Information

Sliding Surface End Face Sealing Subject Liquid Lubricant / Water / Grease Outer Diameter Part Rubber (No Metal Core)
Environment, Applications Weather Resistance / Abrasion Resistant Dust Lip No Attaching Method From only the shaft end
Operating Temperature Range(°C) -40::90