1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand φ12

Stand φ12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,314.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fixes the shaft of various holders such as a mirror holder.
· Each fixing height (depth) is available for all shaft diameters (ø8 mm, ø12 mm, and ø20 mm).
· Clamp screws are used to fix the shaft. Can be fixed in any direction from any of the three points.
· Equipped as standard with a collar (thickness: 10 mm) which can be used for changing direction while maintaining a fixed height.
· Clamp screws are provided in two locations (top and bottom) for products with an overall length of 80 mm or more. This helps increase the holding strength.

Part Number
ES-12-35P
ES-12-70P
ES-12-100P
ES-12-130P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Dimension
(mm)

฿ 1,314.61

CHS STAND 1 Piece(s) 3 Day(s) 10φ22×50

฿ 1,617.85

CHS STAND 1 Piece(s) 6 Day(s) 10φ22×85

฿ 1,844.69

CHS STAND 1 Piece(s) 3 Day(s) 10φ22×115

฿ 2,295.27

CHS STAND 1 Piece(s) 3 Day(s) 10φ22×145

Loading...

  1. 1
 

Basic Information

Clamp Presence Applicable Shaft Diameter(mm) φ12 Bottom thread M16P1