1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base holder

CHS BASE PLATES

Base holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 943.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting stages, holders, poles, and other similar items to surface plates with M6 tapped holes.
· Use the M16P1 screw to mount the stands such as the ES-12/ES-20. The stage can be mounted using M4 screws.
· A base plate fixing screw (S-05) can be used for fixing to surface plates.
· BH-1 can fix base plates in any direction.

Part Number
BH-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 943.53

CHS BASE PLATES 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

External Dimension(mm) 65×16×8

Please check the type/dimensions/specifications of the part BH-1 in the Base holder series.