1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baseboard

Baseboard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting stages, holders, poles, and other similar items to surface plates with M6 tapped holes.
· Base plate fixing screws (S-05) can be used for fixing to the surface plate.

Part Number
BW-30P
BW-40P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExternal Dimension
(mm)

฿ 1,166.65

CHS BASE PLATES 1 Piece(s) 8 Day(s) 1060×30×10

฿ 1,624.05

CHS BASE PLATES 1 Piece(s) 3 Day(s) 10120×40×10

Loading...

  1. 1
 

Basic Information

Bottom thread M16P1