1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X-Type Rail Carriers

X-Type Rail Carriers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,444.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws, and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.

 
Part Number
C-211-(1)P
C-211-(2)P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Holder
(mm)

฿ 3,444.11

CHS RAIL 1 Piece(s) 3 Day(s) 1040

฿ 3,907.09

CHS RAIL 1 Piece(s) 3 Day(s) 1080

Loading...

  1. 1

Basic Information

Types X Type Mounting Section Screw M16P1, M4