1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omni Wheel TYPE 2580 (For Medium / Heavy Loads)

Omni Wheel TYPE 2580 (For Medium / Heavy Loads)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,352.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of nylon and free from maintenance concerns of corrosion and toxicity. Lightweight and ideal for portable conveyor line terminals.

[Features]
· Multi-directional moving wheel to respond to every flow.
· The function of the Omni Wheel is to move in multiple directions by a combination of rotation of the body (wheel) on the shaft, (front and rear movement) and rotation of the barrel roller (barrel) on the circumference (left and right movement).
· This makes it possible to move large containers easily in multiple directions with little force.
· Body / barrel both nylon and free from maintenance concerns of corrosion and toxicity.
· Lightweight, and so ideal for portable conveyor line terminals in food production, seafood industry and furniture manufacturing.

 
Part Number
2580
2582
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. (d)
(φ)

฿ 1,352.54

FSG WHEEL 2500 2 Piece(s) 3 Day(s) 1012.2

฿ 1,623.31

FSG WHEEL 2500 1 Piece(s) 3 Day(s) 108.1

Loading...

  1. 1

Basic Information

Type Others Shape Omni Load Capacity Range(N) 20.1~50.0
Load Capacity(N) 50 Frame Material Nylon Barrel Material Nylon
Outer Dia. D(Ø) 80 Frame Surface Treatment No