1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shim for Base (2-Slot), WF Series

Shim for Base (2-Slot), WF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 121.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Base shims useful when assembling machines such as motor bases and pillow centering.

Part Number
WF3050050
WF3050100
WF4060050
WF4060100
WF5070050
WF5070100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness T
(mm)
Width
(mm)

฿ 121.91

IWT SIM WF 1 Piece(s) 15 Day(s) 100.550

฿ 171.94

IWT SIM WF 1 Piece(s) 15 Day(s) 10150

฿ 121.91

IWT SIM WF 1 Piece(s) 15 Day(s) 100.560

฿ 191.90

IWT SIM WF 1 Piece(s) 8 Day(s) 10160

฿ 143.52

IWT SIM WF 1 Piece(s) 8 Day(s) 100.570

฿ 199.76

IWT SIM WF 1 Piece(s) 8 Day(s) 10170

Loading...

  1. 1
 

Basic Information

Material Iron (SPCC Equivalent, Blackening) Height H(mm) 20 Sales Unit A piece
Groove width G(mm) 9 Slot Depth b(mm) 10