1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shim & Spacer Square Taper Washer【10 Pieces Per Package】

Shim & Spacer Square Taper Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since one side is tapered, it can be used for fixing C-type steel or I-type steel.

 
Part Number
ZFM0805
ZFM1005
ZFM1205
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 208.33

IWT TRIM ZFM 1 Pack(s)

10 Pieces Per Package

15 Day(s) 982.5/4.5

฿ 158.33

IWT TRIM ZFM 1 Pack(s)

10 Pieces Per Package

15 Day(s) 11102.5/4.5

฿ 300.00

IWT TRIM ZFM 1 Pack(s)

10 Pieces Per Package

15 Day(s) 14122.5/4.5

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Bright Chromate Plating Type Tapered Washers
Type (Application) Flat Washer Sales Unit 10 pcs. Surface Treatment (Detailed) Bright Chromate Plating