1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shim Ring Plate Thickness Set SRF Series

Shim Ring Plate Thickness Set SRF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 528.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Ring-type spacer for adjusting gaps.
· Convenient set for combining a variety of plate thicknesses.

Part Number
SRF004008BSALE
SRF016022B
SRF016024B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(φ)
Outer Diameter D
(φ)

฿ 528.66

฿ 276.96

SIM SRF 1 Piece(s) Same day 1048

฿ 571.05

IWT SIM SRF 1 Piece(s) 8 Day(s) 101622

฿ 582.07

IWT SIM SRF 1 Piece(s) 5 Day(s) 101624

Loading...

  1. 1
 

Basic Information

Material Iron (SPCC Equivalent) Plate Thickness T(mm) 0.1,0.2,0.3,0.5 Sales Unit Each plate thickness x 10 sheets