1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Holder

UCH CASTER FOLDERS

Rubber Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for use on slippery roads.

Part Number
ゴムホルダーNO.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 200.96

UCH CASTER FOLDERS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Caster Holders Wheel Diameter Used(mm) 50
Dimension H(mm) 6 Dimension W1(mm) 19 Material Styrene Butadiene Rubber (SBR)

Please check the type/dimensions/specifications of the part ゴムホルダーNO.3 in the Rubber Holder series.