1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Function Type, 600AF-N, Fixed Type, Nylon Wheel With Adjuster Foot

Function Type, 600AF-N, Fixed Type, Nylon Wheel With Adjuster Foot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and integrated type. Casters enable easy movement while adjuster foot ensures firm fixing. “Workload of installing the adjuster foot is eliminated. "
· Furthermore, the height can be easily adjusted after equipment has been installed.
· Selectable foot position and small turning radius. As the wheel and the foot are included in the same part and turn together, the foot position can be freely changed depending on the condition of the installation surface. Also, the turning radius is almost the same as the caster unit.
· Reliable safety. Features excellent seismic resistance unlike conventional models with stoppers and is ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment and when used for equipment that is fixed for a long period of time.

 
Part Number
603AF-N
605AF-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 506.68

UCH CASTER 1 Piece(s) 3 Day(s) 6535.01~80.0078.48540995450226.52

฿ 729.82

UCH CASTER 1 Piece(s) 3 Day(s) 8180.01~140.00127.496481126463258.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With Adjuster Foot Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole