1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Function Type, 100AF-N, Truck Type, Nylon Wheel With A/F (Adjuster Foot) (Part Number)

CASTER

Function Type, 100AF-N, Truck Type, Nylon Wheel With A/F (Adjuster Foot)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact, integrated type.
· Casters enable easy movement while adjuster foot ensures firm fixing. <The man-hours necessary for mounting the adjuster foot can be reduced.>
· Furthermore, the height can be easily adjusted after equipment has been installed.
· Selectable foot position and small turning radius.
· The wheel and the foot are built into the same part and turn together, meaning that the foot position can be freely changed depending on the condition of the installation surface, and that the turning radius is almost the same as just the caster.
· Reliable safety.
· Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.
· The adjuster foot can be raised or lowered by turning the hex nut with a wrench (tool).

 
Part Number
103AF-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 518.46

CASTER 1 Piece(s) Same day 6535.01~80.0078.4646478785022466.52

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Foot Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 103AF-N in the Function Type, 100AF-N, Truck Type, Nylon Wheel With A/F (Adjuster Foot) series.

Products with similar specification

Part Number
105AF-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 861.11

1 Piece(s) Same day 8180.01~140.00127.4757592926325598.52.3