1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Super Heavy Class, 600X-N Fixed Type, Nylon Wheel for Super Heavy Weights (Packing Caster)

Super Heavy Class, 600X-N Fixed Type, Nylon Wheel for Super Heavy Weights (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,178.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The axle head and nut sides have a flat structure with no protrusions to ensure safety.

[Features]
· The 600X-N series features extremely straight traveling performance and cost-effectiveness.
· Emphasis on compatibility and cost reduction.
· Standardized mounting washer dimensions and mounting pitch for the 100X-N series (swivel type) and 600X-N series (fixed type).
· Installation man-hours can be saved and swivel types and fixed types can be freely combined.
· Allowable load of 800 kg.
· Wheel shape with enhanced strength and design.
· With the use of a 609X-N (150 mm) fixed rib structure (5-spoke shape), strength improvement, weight reduction, and a stylish design have been achieved.
· New mechanism aimed at improved operability, safe support for heavy loads

 
Part Number
607X-N
609X-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)

฿ 4,178.31

CASTER 1 Piece(s) 3 Day(s) 150485.01~750.005887878100100100

฿ 5,497.19

UCH CASTER 1 Piece(s) 3 Day(s) 220750.01~7849090110110150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Aluminum Alloy Die Cast (ADC12) Mounting Hole Type Round hole
Wheel width W(mm) 58 Wheel Color Gray Mounting Hole Diameter d(mm) 10.5
Mounting Seat Thickness t(mm) 5