(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding impact-resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Two radial bearings are used for the wheel rotation part, and both-end support structure provides quiet running with no noise.
Part Number |
---|
105HB2-EP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,691.48 | UCH CASTER | 1 Piece(s) | 10 Day(s) | 92 | 220.01~320.00 | 294 | 71 | 71 | 90 | 90 | 65 | 38 | 56 | 10.5 | 3.2 |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Special Polymer Compound | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Body Material | Cold rolled steel plate (SPCC) |
Mounting Hole Type | Round hole | Load Category | Heavy Load | Roller Bearing | Available |
Please check the type/dimensions/specifications of the part 105HB2-EP in the Heavy Class, 100HB2-EP, Truck Type, for Compact Weight, With Radial Bearing, Engineering Plastic Wheel series.
Part Number |
---|
102HB2-EP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,125.90 | 1 Piece(s) | 3 Day(s) | 60 | 140.01~220.00 | 196 | 44 | 44 | 58 | 58 | 40 | 25 | 35 | 6.5 | 2.3 |
How can we improve?
How can we improve?