(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster for heavy items that features low starting resistance, turns smoothly, and does not become distorted even when fixed for long periods of time under heavy loads.
Part Number |
---|
105HB-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Roller Bearing | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,845.29 | UCH CASTER | 1 Piece(s) | 3 Day(s) | 92 | 220.01~320.00 | 225.4 | 71 | 71 | 90 | 90 | 65 | 38 | 56 | Available | 10.5 | 3.2 |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Phenol Resin |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part 105HB-P in the Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) series.
Part Number |
---|
104ZH-P |
106HB-P |
107HB-P |
108HB-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Roller Bearing | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,009.19 | 1 Piece(s) | 3 Day(s) | 68 | 140.01~220.00 | 156.8 | 50 | 50 | 64 | 64 | 50 | 28 | 51 | No | 6.5 | 2.3 | ||
฿ 2,204.13 | 1 Piece(s) | 3 Day(s) | 106 | 220.01~320.00 | 235.2 | 71 | 71 | 90 | 90 | 75 | 38 | 62 | Available | 10.5 | 3.2 | ||
฿ 3,151.74 | 1 Piece(s) | 3 Day(s) | 130 | 220.01~320.00 | 254.8 | 71 | 71 | 90 | 90 | 100 | 38 | 73 | Available | 10.5 | 3.2 | ||
฿ 4,481.42 | 1 Piece(s) | 5 Day(s) | 165 | 320.01~485.00 | 343 | 90 | 90 | 110 | 110 | 130 | 42 | 106 | Available | 10.5 | 4 |
How can we improve?
How can we improve?