(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact screw-in type caster for heavy weights that is ideal for heavy equipment with a minimal mounting surface area.
Caster Type | Screw-In Type | Properties | Quiet | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Wheel Material | Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance |
Body Material | Cold rolled steel plate (SPCC) | Screw Diameter d (Main Mounting Shaft Diameter) | M20_P2.5 | Roller Bearing | No |
Please check the type/dimensions/specifications of the part 306HS in the Middle Class 300Hs Bolt Type Synthetic Resin Wheel with Stopper (Packing Caster) for Heavy Loads series.
Part Number |
---|
307HS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,983.35 | 1 Piece(s) | 10 Day(s) | 128 | 171.5 | 100 | 38 | 104 |
How can we improve?
How can we improve?