1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) (Part Number)

UCH CASTER

Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability is tremendous since both the main body and wheel are made of steel. Ideal for items that are fixed outdoors or on concrete surfaces for long periods of time.

 
Part Number
603-FE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

฿ 245.45

UCH CASTER 1 Piece(s) 3 Day(s) 6680.01~140.0098Round holes (two holes)48-602351202

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Cold rolled steel plate (SPCC)
Wheel Characteristics Abrasion Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 603-FE in the Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) series.

Products with similar specification

Part Number
602-FE
605-FE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

฿ 199.67

1 Piece(s) 10 Day(s) 5535.01~80.0078.4Round holes (two holes)43-551940172

฿ 338.57

1 Piece(s) 3 Day(s) 80140.01~220.00147Round hole7036855163242.3