(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Durability is tremendous since both the main body and wheel are made of steel. Ideal for items that are fixed outdoors or on concrete surfaces for long periods of time.
Part Number |
---|
605-FE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 338.57 | UCH CASTER | 1 Piece(s) | 3 Day(s) | 80 | 140.01~220.00 | 147 | Round hole | 70 | 36 | 85 | 51 | 63 | 24 | 2.3 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Diameter d(mm) | 6.5 |
Please check the type/dimensions/specifications of the part 605-FE in the Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) series.
Part Number |
---|
602-FE |
603-FE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 199.67 | 1 Piece(s) | 10 Day(s) | 55 | 35.01~80.00 | 78.4 | Round holes (two holes) | 43 | - | 55 | 19 | 40 | 17 | 2 | ||
฿ 245.45 | 1 Piece(s) | 3 Day(s) | 66 | 80.01~140.00 | 98 | Round holes (two holes) | 48 | - | 60 | 23 | 51 | 20 | 2 |
How can we improve?
How can we improve?