(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compared to synthetic rubber wheels, wheel distortion does not occur even after being left for long periods of time, and there is less floor damage than there is with steel.
· Excellent abrasion-resistance, self lubricating and has excellent impact-resistance.
· Excellent oil resistance, solvent resistance and chemical resistance
Part Number |
---|
605-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 282.94 | UCH CASTER | 1 Piece(s) | 3 Day(s) | 80 | 80.01~140.00 | 127.4 | Round hole | 70 | 36 | 85 | 51 | 63 | 25 | 6.5 | 2.3 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Polyamide Resin (Nylon 6) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Body Material | Cold rolled steel plate (SPCC) |
Please check the type/dimensions/specifications of the part 605-N in the Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster) series.
Part Number |
---|
602-N |
603-N |
606-N |
607-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 134.18 | 1 Piece(s) | 3 Day(s) | 55 | 35.01~80.00 | 68.6 | Round holes (two holes) | 43 | - | 55 | 19 | 40 | 18 | 6.5 | 2 | ||
฿ 166.84 | 1 Piece(s) | 3 Day(s) | 65 | 35.01~80.00 | 78.4 | Round holes (two holes) | 48 | - | 60 | 23 | 50 | 22 | 6.5 | 2 | ||
฿ 394.81 | 1 Piece(s) | 3 Day(s) | 93 | 140.01~220.00 | 156.8 | Round hole | 70 | 36 | 85 | 51 | 75 | 25 | 6.5 | 2.3 | ||
฿ 625.75 | 1 Piece(s) | 10 Day(s) | 123 | 140.01~220.00 | 186.2 | Round hole | 80 | 36 | 97 | 53 | 100 | 27 | 8.5 | 2.3 |
How can we improve?
How can we improve?