1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Class 300, Bolt Type, Synthetic Rubber Wheel (Packing Caster) (302)

UCH CASTER

Standard Class 300, Bolt Type, Synthetic Rubber Wheel (Packing Caster) (302)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be mounted by tightening a hex washer with a dedicated wrench. Ideal for equipment, etc., that has a small mounting surface area.

[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by inserting into a pipe-shaped leg part and fixing.

 
Part Number
302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Screw Diameter d (Main Mounting Shaft Diameter) Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color

฿ 218.41

UCH CASTER 1 Piece(s) 3 Day(s) 5735.01~80.0039.2M12_P1.25401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 302 in the Standard Class 300, Bolt Type, Synthetic Rubber Wheel (Packing Caster) series.

Products with similar specification

Part Number
302T
303
303T
304
305
306
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Screw Diameter d (Main Mounting Shaft Diameter) Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color

฿ 227.31

1 Piece(s) 3 Day(s) 5635.01~80.0039.2M8_P1.25401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

฿ 255.12

1 Piece(s) 3 Day(s) 6735.01~80.0049M12_P1.25502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

฿ 255.12

1 Piece(s) 3 Day(s) 6635.01~80.0049M8_P1.25502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

฿ 315.77

1 Piece(s) 10 Day(s) 6935.01~80.0053.9M12_P1.25502045Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

฿ 539.51

1 Piece(s) 10 Day(s) 8235.01~80.0058.8M12_P1.25632157Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

฿ 637.47

1 Piece(s) 10 Day(s) 9535.01~80.0063.7M12_P1.25752163Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)