1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) (605)

UCH CASTER

Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) (605)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A commonly-used wheel with high load resistance.

 
Part Number
605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 306.70

UCH CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0058.8Round hole703685516321Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 605 in the Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) series.

Products with similar specification

Part Number
602
603
606
608
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 129.52

1 Piece(s) 3 Day(s) 5535.01~80.0039.2Round holes (two holes)43-55194017Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

฿ 166.84

1 Piece(s) 3 Day(s) 6535.01~80.0049Round holes (two holes)48-60235020Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

฿ 422.80

1 Piece(s) 10 Day(s) 9335.01~80.0063.7Round hole703685517521Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

฿ 995.28

1 Piece(s) 3 Day(s) 15080.01~140.0093.1Round hole8036975313025Black (Foil-Type Synthetic Rubber Wheel)8.52.3