1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster)

Standard Class 100s Track Model with Stopper Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A commonly-used wheel with high load resistance.

 
Part Number
103S
104S
105S
107S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

฿ 301.69

UCH CASTER 1 Piece(s) 3 Day(s) 6535.01~80.004947296042502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

฿ 339.36

UCH CASTER 1 Piece(s) 10 Day(s) 6735.01~80.0053.947296042502054Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

฿ 474.20

UCH CASTER 1 Piece(s) 10 Day(s) 8035.01~80.0058.854367054632167Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

฿ 1,005.13

UCH CASTER 1 Piece(s) 10 Day(s) 12380.01~140.0083.3805699751002293Black (Foil-Type Synthetic Rubber Wheel)8.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole