1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super torque synchronous belt type STS S14M (400S14M1890)

BAN SYNCHRONISED BELT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Super torque synchronous belt type STS S14M
  • Super torque synchronous belt type STS S14M
  • Super torque synchronous belt type STS S14M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Capable of high-torque transmission. Long life. Lubrication not required. The belt width can be made narrower than conventional belts with teeth.

 
Part Number
400S14M1890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCircumference Length
(mm)

฿ 9,072.39

BAN SYNCHRONISED BELT 1 Piece(s) 64 Day(s) 1890

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S14M Nominal Width W (mm)(mm) 40
Belt Shape Type Round tooth profile super torque Transmission Torque High Torque

Please check the type/dimensions/specifications of the part 400S14M1890 in the Super torque synchronous belt type STS S14M series.

Products with similar specification

Part Number
400S14M3556
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCircumference Length
(mm)

฿ 12,886.50

1 Piece(s) Same day 3556