(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Capable of high-torque transmission. Long life. Lubrication not required. The belt width can be made narrower than conventional belts with teeth.
[Features]
· Uses ideal tooth profile for smooth engagement and has unique engagement that eliminates concentration of stress to enable high-torque transmission.
· Engagement with pulley is smooth, and belt tooth tips adhere to pulley groove bottoms, muffling strike sounds and lowering running noise.
· Has a large transmission capacity so the belt with can be made narrow, and as there is no need for lubrication, lubrication equipment is not required.
· Enables space-saving and economical transmission
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Circumference Length (mm) |
---|---|---|---|---|---|---|---|
฿ 244.19 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 180 | ||
฿ 249.03 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 198 | ||
฿ 258.71 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 6 | 239 | ||
฿ 277.98 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 6 | 252 | ||
฿ 261.12 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 6 | 279 | ||
฿ 263.54 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 284 | ||
฿ 278.06 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 315 | ||
฿ 304.66 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 396 | ||
฿ 347.54 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 6 | 450 | ||
฿ 321.60 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 6 | 491 | ||
฿ 328.85 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 6 | 518 | ||
฿ 348.20 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 225 | ||
฿ 391.08 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 252 | ||
฿ 381.70 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 10 | 279 | ||
฿ 393.76 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 10 | 315 | ||
฿ 377.23 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 324 | ||
฿ 394.16 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 396 | ||
฿ 405.04 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 10 | 450 | ||
฿ 457.05 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 491 | ||
฿ 497.49 ฿ 320.93 | SYNCHRONISED BELT | 1 Piece(s) | Same day | 10 | 558 | ||
฿ 498.17 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 612 | ||
฿ 498.17 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 630 | ||
฿ 529.61 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 711 | ||
฿ 532.03 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 10 | 729 | ||
฿ 546.54 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 10 | 801 | ||
฿ 447.37 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 180 | ||
฿ 478.82 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 225 | ||
฿ 490.91 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 15 | 252 | ||
฿ 503.01 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 279 | ||
฿ 590.97 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 315 | ||
฿ 546.54 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 15 | 351 | ||
฿ 596.38 ฿ 327.89 | SYNCHRONISED BELT | 1 Piece(s) | Same day | 15 | 396 | ||
฿ 590.08 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 450 | ||
฿ 625.33 | BAN SYNCHRONISED BELT | 1 Piece(s) | 64 Day(s) | 15 | 491 | ||
฿ 634.98 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 504 | ||
฿ 630.23 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 558 | ||
฿ 644.63 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 563 | ||
฿ 661.51 | BAN SYNCHRONISED BELT | 1 Piece(s) | 5 Day(s) | 15 | 630 | ||
฿ 721.82 | BAN SYNCHRONISED BELT | 1 Piece(s) | 11 Day(s) | 15 | 801 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | S4.5M | Belt Shape Type | Round tooth profile super torque |
Transmission Torque | High Torque |
How can we improve?
How can we improve?