(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | MXL | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
Please check the type/dimensions/specifications of the part 44MXL3.2 in the Synchronous Belt MXL Type series.
Part Number |
---|
100MXL6.4 |
100MXL9.5 |
101MXL12.7 |
44MXL4.8 |
44MXL6.4 |
44MXL9.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Number of Belt Teeth |
---|---|---|---|---|---|---|
฿ 200.65 | 1 Piece(s) | 13 Day(s) | 6.4 | 100 | ||
฿ 247.22 | 1 Piece(s) | 12 Day(s) | 9.5 | 100 | ||
฿ 308.90 | 1 Piece(s) | 12 Day(s) | 12.7 | 101 | ||
฿ 148.05 | 1 Piece(s) | 12 Day(s) | 4.8 | 44 | ||
฿ 179.49 | 1 Piece(s) | 12 Day(s) | 6.4 | 44 | ||
฿ 215.77 | 1 Piece(s) | 12 Day(s) | 9.5 | 44 |
How can we improve?
How can we improve?