1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synchronous belt XXH type (1400XXH300)

BAN SYNCHRONISED BELT

Synchronous belt XXH type (1400XXH300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Engages properly and can transmit force. Lubrication not required, and replacing almost totally unnecessary.

[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
· Synchro belt for high loads (for high-load transmission…XH, XXH type).
· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).
· A heat-resistant synchro belt (for use in places 90°C to 120°C).

 
Part Number
1400XXH300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Circumference Length
(mm)

฿ 23,312.39

BAN SYNCHRONISED BELT 1 Piece(s) 14 Day(s) 76.23556

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series XXH Belt Shape Type Trapezoid Tooth Profile Circular Type
Transmission Torque High Torque

Please check the type/dimensions/specifications of the part 1400XXH300 in the Synchronous belt XXH type series.

Products with similar specification

Part Number
800XXH500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Width W (mm)
(mm)
Circumference Length
(mm)

฿ 24,244.19

1 Piece(s) 13 Day(s) 1272032