(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Engages properly and can transmit force. Lubrication not required, and replacing almost totally unnecessary.
[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
· Synchro belt for high loads (for high-load transmission…XH, XXH type).
· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).
· A heat-resistant synchro belt (for use in places 90°C to 120°C).
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | H | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
Please check the type/dimensions/specifications of the part 225H100 in the Synchronous belt H form series.
Part Number |
---|
1020H075 |
1020H100 |
1020H150 |
225H200 |
230H075 |
230H200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Width W (Inch) (Inch) | Belt nominal width (Inch) |
---|---|---|---|---|---|---|
฿ 2,795.43 | 1 Piece(s) | 12 Day(s) | 0.75 | 102.0 | ||
฿ 3,657.13 | 1 Piece(s) | 13 Day(s) | 1 | 102.0 | ||
฿ 5,411.38 | 1 Piece(s) | 13 Day(s) | 1.5 | 102.0 | ||
฿ 2,141.75 | 1 Piece(s) | 12 Day(s) | 2 | 22.5 | ||
฿ 899.09 | 1 Piece(s) | 12 Day(s) | 0.75 | 23.0 | ||
฿ 2,141.75 | 1 Piece(s) | 12 Day(s) | 2 | 23.0 |
How can we improve?
How can we improve?