Synchronous belt L type

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Engages properly and can transmit force. Lubrication not required, and replacing almost totally unnecessary.
[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
· Synchro belt for high loads (for high-load transmission…XH, XXH type).
· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).
· A heat-resistant synchro belt (for use in places 90°C to 120°C).