(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Engages properly and can transmit force.
[Features]
· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.
· No metal-to-metal contact, so no lubrication equipment is not required.
· High initial tension not required, so bearings and motors can be made small.
· In addition to the standard specification, the next special specification synchro belt is being created.
· Synchro belt for high loads (for high-load transmission…XH, XXH type).
· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).
· A heat-resistant synchro belt (for use in places 90°C to 120°C).
· Synchro belt with high electrical resistance (for when insulating property of 100MΩ or greater is required.
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | XL | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
Please check the type/dimensions/specifications of the part 50XL037 in the Synchronous belt XL type series.
Part Number |
---|
100XL050 |
100XL075 |
1014XL025 |
50XL050 |
50XL075 |
510XL025 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Width W (Inch) (Inch) | Belt nominal width (Inch) |
---|---|---|---|---|---|---|
฿ 344.57 | 1 Piece(s) | 12 Day(s) | 0.5 | 10.0 | ||
฿ 465.51 | 1 Piece(s) | 12 Day(s) | 0.75 | 10.0 | ||
฿ 772.10 | 1 Piece(s) | 14 Day(s) | 0.25 | 101.4 | ||
฿ 306.48 | 1 Piece(s) | 13 Day(s) | 0.5 | 5.0 | ||
฿ 412.30 | 1 Piece(s) | 13 Day(s) | 0.75 | 5.0 | ||
฿ 368.16 | 1 Piece(s) | 12 Day(s) | 0.25 | 51.0 |
How can we improve?
How can we improve?