1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V Type, One Indicator Line (Drive-In) (V-25-1)

KOH OIL GAUGE

V Type, One Indicator Line (Drive-In) (V-25-1)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.

Part Number
V-25-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type, Mounting Hole Diameter
(φ)
Presence of Reflective Plate Dimension A
(mm)

฿ 100.00

KOH OIL GAUGE 1 Piece(s) Quote 25No25.5

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Knock-in type (with collar) Additional Functions for Level Visibility Line
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100
Function Details for Level Visibility Single Line Type