1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Type, HL (Fastening Screw Type)

KOH OIL GAUGE

M Type, HL (Fastening Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,047.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. The reflector repels oil so there is no need to worry about the reflector being dirtied by oil. Easy to remove and clean even if impurities enter from the oil inlet/outlet.

Part Number
MD-HL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,047.37

KOH OIL GAUGE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw Type Additional Functions for Level Visibility Line
Other Added Functions No Round-shaped Type, Mounting Hole Diameter(φ) 55 Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) 67.5
Round-shaped Type Mounting Screw Diameter M5(P0.8) Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100
Function Details for Level Visibility HL-Type

Please check the type/dimensions/specifications of the part MD-HL in the M Type, HL (Fastening Screw Type) series.