(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a urethane damper slit for shaft collars. [Materials]·It is made of resin.
Part Number |
---|
DS08A7T |
DS10A7T |
DS12A7T |
DS15A7T |
DS20A7T |
DS25A7T |
DS30A7T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 153.13 | IWT SET COLLAR DS*A | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | ||
฿ 158.95 | IWT SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 10 | 35 | ||
฿ 158.95 | IWT SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 12 | 35 | ||
฿ 166.81 | IWT SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | ||
฿ 207.32 | IWT SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 20 | 45 | ||
฿ 227.28 | IWT SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 25 | 50 | ||
฿ 285.03 | SET COLLAR DS*A | 1 Piece(s) | 8 Day(s) | 10 | 30 | 55 |
Loading...
Fastening Method | Slit | Specifications | Urethane Coated | Material | Resin |
---|---|---|---|---|---|
Surface Treatment Applied or Not | No Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Urethane | Surface Treatment | NA |
How can we improve?
How can we improve?