(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a urethane damper slit for shaft collars. [Materials]·It is made of resin.
Part Number |
---|
DS05A7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 75.00 | IWT SET COLLAR DS*A | 1 Piece(s) | 15 Day(s) | 10 | 5 | 20 |
Loading...
Fastening Method | Slit | Specifications | Urethane Coated | Material | Resin |
---|---|---|---|---|---|
Surface Treatment Applied or Not | No Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Urethane | Surface Treatment | NA |
Please check the type/dimensions/specifications of the part DS05A7 in the Slit Urethane Damper series.
Part Number |
---|
DS03A7 |
DS04A7 |
DS06A7 |
DS08A9 |
DS10A9 |
DS12A9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|
฿ 75.00 | 1 Piece(s) | 15 Day(s) | 10 | 3 | 15 | ||
฿ 75.00 | 1 Piece(s) | 15 Day(s) | 10 | 4 | 15 | ||
฿ 75.00 | 1 Piece(s) | 15 Day(s) | 10 | 6 | 20 | ||
฿ 75.00 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 30 | ||
฿ 74.29 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 35 | ||
฿ 75.00 | 1 Piece(s) | 15 Day(s) | 10 | 12 | 35 |
How can we improve?
How can we improve?