(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a urethane damper slit for shaft collars. [Materials]·It is made of resin.
Part Number |
---|
D05A9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|---|
฿ 50.10 | IWT SET COLLAR D*A | 1 Piece(s) | 15 Day(s) | 10 | 5 | 14 |
Loading...
Fastening Method | Set Screw | Specifications | Urethane Coated | Material | Resin |
---|---|---|---|---|---|
Surface Treatment Applied or Not | No Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material | Urethane | Surface Treatment | NA |
Please check the type/dimensions/specifications of the part D05A9 in the Urethane Damper, Normal series.
Part Number |
---|
D06A9 |
D08A9 |
D10A9 |
D12A9 |
D15A9 |
D16A9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D |
---|---|---|---|---|---|---|---|
฿ 52.39 | 1 Piece(s) | Same day | 10 | 6 | 16 | ||
฿ 50.10 | 1 Piece(s) | 15 Day(s) | 10 | 8 | 18 | ||
฿ 54.33 | 1 Piece(s) | 15 Day(s) | 10 | 10 | 20 | ||
฿ 68.42 | 1 Piece(s) | 15 Day(s) | 10 | 12 | 26 | ||
฿ 62.19 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 28 | ||
฿ 62.19 | 1 Piece(s) | 15 Day(s) | 10 | 16 | 28 |
How can we improve?
How can we improve?