(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This wedge has a special shape that enables stopping with a small amount of force.
Part Number |
---|
SCK1215SN2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,221.64 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | With Clamp Lever / With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 2 Holes |
Please check the type/dimensions/specifications of the part SCK1215SN2S in the Wedge Collar, Two-Screw Holes with Clamp Lever series.
Part Number |
---|
SCK1015SN2O |
SCK1015SN2S |
SCK1215CN2B |
SCK1515CN2B |
SCK1515CN2O |
SCK1515CN2S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,221.64 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,221.64 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 818.30 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish |
How can we improve?
How can we improve?