(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product comes with a clamp lever, hence it can be easily tightened without tools.
· This wedge has a special shape that enables stopping with a small amount of force.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
· Counterbore specifications don’t allow bolt head to protrude.
Part Number |
---|
SCK1215CZ3B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 858.81 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Matt Black | Steel | Black oxide finish |
Loading...
Fastening Method | Wedge | Specifications | With Clamp Lever / With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Counterbored Three Holes |
Please check the type/dimensions/specifications of the part SCK1215CZ3B in the Wedge Collar With Clamp Lever and 3 Counterbore Holes series.
Part Number |
---|
SCK1015SZ3B |
SCK1015SZ3O |
SCK1015SZ3S |
SCK1215CZ3O |
SCK1215CZ3S |
SCK1215SZ3B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,302.06 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,302.06 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,302.06 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Orange | Steel | Black oxide finish | ||
฿ 858.81 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,302.06 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA |
How can we improve?
How can we improve?