(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product comes with a clamp lever, hence it can be easily tightened without tools.
· This wedge has a special shape that enables stopping with a small amount of force.
Part Number |
---|
SCK1215CO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.87 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Orange | Steel | Black oxide finish |
Loading...
Fastening Method | Wedge | Specifications | With Clamp Lever | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SCK1215CO in the Wedge Collar, Normal, With Clamp Lever series.
Part Number |
---|
SCK1015SB |
SCK1015SO |
SCK1015SS |
SCK1215CS |
SCK1215SB |
SCK1215SO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,060.18 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,060.18 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
฿ 1,060.18 | 1 Piece(s) | 10 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
฿ 737.87 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Silver gray | Steel | Black oxide finish | ||
฿ 1,060.18 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
฿ 1,060.18 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA |
How can we improve?
How can we improve?