(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This wedge has a special shape that enables stopping with a small amount of force.
Part Number |
---|
SCK1515CN3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 535.90 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish |
Loading...
Fastening Method | Wedge | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 3 Holes |
Please check the type/dimensions/specifications of the part SCK1515CN3 in the Wedge Collar With Three Screw Holes series.
Part Number |
---|
SCK1015SN3 |
SCK1215CN3 |
SCK1215SN3 |
SCK1515SN3 |
SCK1615CN3 |
SCK1615SN3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.87 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 489.72 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 737.87 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 777.78 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 535.90 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 777.78 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
How can we improve?
How can we improve?