(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This wedge has a special shape that enables stopping with a small amount of force.
· Brackets can be attached using the holes on the end face and shaft collar can be fixed.
Part Number |
---|
SCK1215SP2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 596.37 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | 2-Hole |
Please check the type/dimensions/specifications of the part SCK1215SP2 in the Wedge Collar With 2 Holes series.
Part Number |
---|
SCK1015CP2 |
SCK1015SP2 |
SCK1215CP2 |
SCK1515CP2 |
SCK1515SP2 |
SCK1615CP2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.96 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 596.37 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 414.96 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 455.48 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 636.89 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 449.20 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Steel | Black oxide finish |
How can we improve?
How can we improve?