(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This wedge has a special shape that enables tightening with a small amount of force
Part Number |
---|
SCK1015C |
SCK1015S |
SCK1215C |
SCK1215S |
SCK1515C |
SCK1515S |
SCK1615C |
SCK1615S |
SCK2015C |
SCK2015S |
SCK2515C |
SCK2515S |
SCK3015C |
SCK3015S |
SCK3520C |
SCK3520S |
SCK4020C |
SCK4020S |
SCK5020C |
SCK5020S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 375.05 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 489.72 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 368.78 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 12 | 38 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 489.72 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 414.96 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 535.90 | IWT SET COLLAR SCK | 1 Piece(s) | 10 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 408.69 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 16 | 42 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 529.63 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 435.52 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 20 | 46 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 630.61 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 469.16 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 737.87 | IWT SET COLLAR SCK | 1 Piece(s) | 10 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 515.95 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 30 | 56 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 872.49 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 570.14 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 35 | 65 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,040.23 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,403.05 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Stainless Steel | NA | ||
฿ 831.98 | IWT SET COLLAR SCK | 1 Piece(s) | 8 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | Steel | Black oxide finish | ||
฿ 1,846.29 | IWT SET COLLAR SCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Stainless Steel | NA |
Loading...
Fastening Method | Wedge | Specifications | Standard | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?