1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Split Collar for Steel Pipes (SCSS20A15C)

SET COLLAR SCSS

Standard Split Collar for Steel Pipes (SCSS20A15C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A separate collar set to match steel pipe standards.
· Due to the separate structure, it can be tightened without damaging the shaft.
· Can be easily mounted and removed after shaft assembly.

Part Number
SCSS20A15C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. B Outer Diameter D Material Surface Treatment Applied or Not Nominal of the applicable steel pipe (A) Nominal of the applicable steel pipe (B) Material Surface Treatment

฿ 670.50

SET COLLAR SCSS 1 Piece(s) 5 Day(s) 1027.255IronSurface Treatment203/4SteelBlack oxide finish

Loading...

  1. 1
 

Basic Information

Fastening Method Separate Specifications Standard Thickness Standard type
Side Hole Machining No

Please check the type/dimensions/specifications of the part SCSS20A15C in the Standard Split Collar for Steel Pipes series.

Products with similar specification

Part Number
SCSS08A15S
SCSS10A15C
SCSS10A15S
SCSS20A15S
SCSS25A15C
SCSS25A15S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. B Outer Diameter D Material Surface Treatment Applied or Not Nominal of the applicable steel pipe (A) Nominal of the applicable steel pipe (B) Material Surface Treatment

฿ 757.83

1 Piece(s) 5 Day(s) 1013.840Stainless SteelNo Surface Treatment81/4Stainless SteelNA

฿ 576.42

1 Piece(s) 5 Day(s) 1017.345IronSurface Treatment103/8SteelBlack oxide finish

฿ 852.54

1 Piece(s) 8 Day(s) 1017.345Stainless SteelNo Surface Treatment103/8Stainless SteelNA

฿ 1,120.65

1 Piece(s) 5 Day(s) 1027.255Stainless SteelNo Surface Treatment203/4Stainless SteelNA

฿ 777.78

1 Piece(s) 5 Day(s) 103460IronSurface Treatment251SteelBlack oxide finish

฿ 1,254.22

1 Piece(s) 5 Day(s) 103460Stainless SteelNo Surface Treatment251Stainless SteelNA